Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ETA Heiztechnik
Description
ETA ePE-K 140-170kW
Bill of material
13140LP-D_ePE-K 140 LINKS_400
PREVIEW
Preview
LOG
Level of Geometry
SA810ID03
Manufacturer order number
SA700ID04
Product description
SA71001ID03
Minimum heat output
kW
SA71001ID04
Maximum heat output
kW
SA100ID04
Type of boiler
Pellet-boiler
SA400ID03
Useable heat
Net calorific value (not condensing)
SA810ID10
Description/supplementary text for the order number
SA250ID03
Delivery
Delivered as individual components, assembled on site
SA71020ID04
Lenght
905 mm
SA71020ID05
Width
2073 mm
SA71020ID06
Height
1970 mm
SA71020ID07
Weight
1682 kg
SA200ID03
Material of the boiler body
Steel
SA700ID06
Water content
347
SA71014ID06
Required delivery pressure at rated load
5 Pa
SA71014ID07
Max. permissible delivery pressure
15 Pa
SA71014ID08
Flue gas connection
250 mm
SA700ID07
Max. operating pressure
0.30 MPa
SA700ID09
Maximum flow temperature
95 °C
SA700ID10
Minimum return temperature
60 °C
SA700ID13
Air supply
dependent on ambient air
SA71004ID05
Property classes
ISO 17225-2-A1, ENplus-A1
SA810ID04
DATANORM number
SA010ID02
Sheet number of the guideline
34
Preview - Generation
Preview
Quotation
3D
Dimension
Characteristics Graph
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 13140LP-D-E
Geometrical Properties:
LOG Destination:
LOG: 400
Physical Properties:
Mass: 1682 kg
Round Pipe Connector:
3D Identifikation: PNT,cp_Unbestimmt
3D Filename: 140-170kw_links.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector Function: U = undefined medium flow direction
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 15 mm
Description: Füll- und Entleerhahn
Pipe Connector Insertion Depth: 13 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_Ausgang_2
3D Filename: 140-170kw_links.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector Function: A = outlet of a medium
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 15 mm
Description: Sicherheitswärmetauscher
Pipe Connector Insertion Depth: 13 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_Ausgang_3
3D Filename: 140-170kw_links.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector Function: A = outlet of a medium
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 15 mm
Description: Sicherheitswärmetauscher
Pipe Connector Insertion Depth: 13 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_Ausgang_4
3D Filename: 140-170kw_links.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: MUFF = socket (pipe)
Pipe Connector Function: A = outlet of a medium
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 250 mm
Description: Rauchrohranschluss
Pipe Connector Insertion Depth: 10 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_AEL
3D Filename: 140-170kw_links.3db
Pipe Connector Discipline: Piping
Pipe Connector Nominal Diameter: 10 mm
Description: AEL
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_Eingang_1
3D Filename: 140-170kw_links.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector Function: E = Inlet of a medium
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 50 mm
Description: Vorlauf
Pipe Connector Insertion Depth: 24 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_Ausgang_1
3D Filename: 140-170kw_links.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector Function: A = outlet of a medium
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 50 mm
Description: Rücklauf
Pipe Connector Insertion Depth: 24 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_Ausgang_2
3D Filename: 140-170kw_rechts.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector Function: A = outlet of a medium
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 15 mm
Description: Sicherheitswärmetauscher
Pipe Connector Insertion Depth: 13 mm
Round Pipe Connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_Unbestimmt
Pipe Connector Discipline: Piping
Pipe Connector Function: U = undefined medium flow direction
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 15 mm
Pipe Connector Insertion Depth: 13 mm
Description: Füll- und Entleerhahn
Round Pipe Connector:
3D Identifikation: PNT,cp_Ausgang_3
3D Filename: 140-170kw_rechts.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector Function: A = outlet of a medium
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 15 mm
Description: Sicherheitswärmetauscher
Pipe Connector Insertion Depth: 13 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_Befestigungsanschluss
3D Filename: 140-170kw_rechts.3db
Pipe Connector Discipline: Piping
Pipe Connector Nominal Diameter: 10 mm
Description: Befestigungsanschluss
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_Ausgang_4
3D Filename: 140-170kw_rechts.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: MUFF = socket (pipe)
Pipe Connector Function: A = outlet of a medium
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 250 mm
Description: Rauchrohranschluss
Pipe Connector Insertion Depth: 10 mm
Round Pipe Connector:
3D Identifikation: PNT,cp_AEL
3D Filename: 140-170kw_rechts.3db
Pipe Connector Discipline: Piping
Pipe Connector Nominal Diameter: 10 mm
Description: AEL
Pipe Connector Function: U
Pipe Connector Designation: System
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_Eingang_1
Pipe Connector Discipline: Piping
Pipe Connector Function: E = Inlet of a medium
Pipe Connector Designation: Global
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 50 mm
Pipe Connector Insertion Depth: 24 mm
Description: Vorlauf
Round Pipe Connector:
3D Identifikation: PNT,cp_Ausgang_1
3D Filename: 140-170kw_rechts.3db
Pipe Connector Designation: Global
Pipe Connector Discipline: Piping
Pipe Connector VDI Form Code: NIPP = fitting (pipe)
Pipe Connector Function: A = outlet of a medium
Pipe Connector VDI Method: DIN 2999 tapered pipe thread
Pipe Connector Nominal Diameter: 50 mm
Description: Rücklauf
Pipe Connector Insertion Depth: 24 mm
BIM enhanced:
Piping enhanced:
TGA-VDI enhanced:
Revit
(Metric) Mechanical Equipment:
Family category: Mechanical Equipment
Family work plane based: 0
Family always vertical: 0
Family allow cut with voids: 0
Family mechanical part type: Normal part type (Pipe,Communication,Fire Alarm, Lighting, Mechanical)
Pipe connector:
3D Filename: 140-170kw_links.3db
3D Identifikation: PNT,cp_Unbestimmt
Flow Direction: Bidirectional
System Classification: Global
Connector Nominal Diameter: 15 mm
Pipe connector:
3D Filename: 140-170kw_links.3db
3D Identifikation: PNT,cp_Ausgang_2
Flow Direction: Out
System Classification: Global
Connector Nominal Diameter: 15 mm
Pipe connector:
3D Filename: 140-170kw_links.3db
3D Identifikation: PNT,cp_Ausgang_3
Flow Direction: Out
System Classification: Global
Connector Nominal Diameter: 15 mm
Pipe connector:
3D Filename: 140-170kw_links.3db
3D Identifikation: PNT,cp_Ausgang_4
Flow Direction: Out
System Classification: Global
Connector Nominal Diameter: 250 mm
Pipe connector:
3D Filename: 140-170kw_links.3db
3D Identifikation: PNT,cp_AEL
Connector Nominal Diameter: 10 mm
Pipe connector:
3D Filename: 140-170kw_links.3db
3D Identifikation: PNT,cp_Eingang_1
Flow Direction: In
System Classification: Global
Connector Nominal Diameter: 50 mm
Pipe connector:
3D Filename: 140-170kw_links.3db
3D Identifikation: PNT,cp_Ausgang_1
Flow Direction: Out
System Classification: Global
Connector Nominal Diameter: 50 mm
Pipe connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_Ausgang_2
Flow Direction: Out
System Classification: Global
Connector Nominal Diameter: 15 mm
Pipe connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_Unbestimmt
Connector Nominal Diameter: 15 mm
Flow Direction: Bidirectional
Pipe connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_Ausgang_3
Flow Direction: Out
System Classification: Global
Connector Nominal Diameter: 15 mm
Pipe connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_Befestigungsanschluss
Connector Nominal Diameter: 10 mm
Pipe connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_Ausgang_4
Flow Direction: Out
System Classification: Global
Connector Nominal Diameter: 250 mm
Pipe connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_AEL
Connector Nominal Diameter: 10 mm
Pipe connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_Eingang_1
Connector Nominal Diameter: 50 mm
Flow Direction: In
Pipe connector:
3D Filename: 140-170kw_rechts.3db
3D Identifikation: PNT,cp_Ausgang_1
Flow Direction: Out
System Classification: Global
Connector Nominal Diameter: 50 mm
OmniClass 2006
23-75 10 11 11 Central Heat Generator Components:
VDI 3805
Record type 010 Vorlaufdaten:
Date of issue (month) of the standard: 200111
Part number of the accessory: 34
Manufacturer name of the accessories: ETA Heiztechnik GmbH
Internet address of the manufacturer: https://www.eta.co.at/
Record type: 010
Record type 010 Vorlaufdaten:
Record type 100 Bauart des Heizkessels:
Index: 1
Product name: Pellet-boiler
Record type: 100
Record type 110 Produktserie:
Index: 20
Product name: ePE-K 140-170kW
Record type: 110
Record type 200 Werkstoff des Kesselkörpers:
Index: 3
Record type: 200
Variant / Variant type / Accessories-designation: Steel
Record type 250 Lieferung:
Index: 3
Record type: 250
Variant / Variant type / Accessories-designation: Delivered as individual components, assembled on site
Record type 300 Abgasreinigung:
Index: 2
Record type: 300
Variant / Variant type / Accessories-designation: elektrostatisch, werkseitig eingebaut
Record type 400 Nutzbare Wärme:
Index: 2
Record type: 400
Variant / Variant type / Accessories-designation: Net calorific value (not condensing)
Record type 700 Produktelementdaten:
Index: 9
Luftzufuhr: dependent on ambient air
max. Betriebsüberdruck Heizwasser: 0.3 MPa
Maximum inlet temperature: 95 °C
Minimum return temperature: 60 °C
Nennwärmeleistung: 140 kW
Product name: ePE-K 140kW left
Reinigungsintervalle (Kunde): 2500 h
Record type: 700
Wartungsintervalle (Fachmann): 5000 h
Wasserinhalt: 347
Record type 710.01 Pellet-Kessel:
Abgasmassenstrom bei Nennlast: 0.091 kg/s
Abgasmassenstrom bei Teillast: 0.031 kg/s
Brennstoffzuführung: 2 °C
CO2-Gehalt bei Nennlast: 14 %
CO2-Gehalt bei Teillast: 12.1 %
Index: 1
Maximale Nennleistung: 139.9 kW
Minimale Nennleistung: 41.9 kW
Record type: 710.01
Record type 710.04 Holz und holzartige Brennstoffe:
Brennstoffe nach Norm: 1
Eigenschaftsklassen: ISO 17225-2-A1, ENplus-A1
Index: 1
Record type: 710.04
Record type 710.41 produktspezifische Anforderungen:
Index: 1
Record type: 710.41
Record type 710.06 Wasserseitiger Widerstand:
Index: 1
Record type: 710.06
Temperaturspreizung: 3 K
Wasserseitiger Widerstand: 64.75 hPa
Record type 710.07 Externe Abgasfilterung:
Elektrische Leistungsaufnahme bei Nennlast: 149 W
Elektrische Leistungsaufnahme bei Teillast: 76 W
Index: 1
Reinigungsintervalle (Kunde): 2500 h
Record type: 710.07
Wartungsintervalle (Fachmann): 5000 h
Record type 710.09 Elektrischer Anschlussdaten:
Index: 1
Querverweis auf VDI 3805 Blatt 1/Satzart 950: 9
Record type: 710.09
Record type 710.10 Steuerung/Regelung:
Operating unit: 1
Bus capability: 1
Remote monitoring: 1
Index: 1
Maximum number of controllable heating circuits with mixture of follow-up control: 64
Maximum number of controllable heating circuits with mixture of basic control: 2
Maximum number of controllable heating circuits without mixture of basic control: 3
Mehrkesselanlage möglich: 1
Record type: 710.10
Solarregelung: 2
Storage control system: 1
: 8
Record type 710.20 Einbringmaße:
Type of dimensions: 1
Beschreibung: Einbringabmessungen ohne Pelletszwischenbehälter B x T x H
Width: 2073 mm
Weight: 1682 kg
Height: 1970 mm
Index: 1
Length: 905 mm
Record type: 710.20
Record type 800 TGA-Nummer:
Index: 1
Record type: 800
Record type 830 Zubehörgruppe:
Description/supplementary text for the order number: ETA ePE-K 140 left EP with electrostatic precipitator and return riser unit
DATANORM number: 13140LP-D-E
GTIN number of the accessory: 9010360225617
Manufacturer order number: 13140LP-D-E
Index: 9
Media- connection number: 13140LP-D
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NPL
Record type: 810
Record type 970.01 Connection data:
3D Identification: PNT,cp_Befestigungsanschluss
Connection designation: Befestigungsanschluss
3D Filename: 140-170kw_links.3db
Manufacturer-specific connection designation: Befestigungsanschluss
Minimum connection diameter: 10
Record type 970.01 Connection data:
3D Identification: PNT,cp_AEL
Connection designation: AEL
3D Filename: 140-170kw_links.3db
Manufacturer-specific connection designation: AEL
Minimum connection diameter: 10
Record type 970.01 Connection data:
3D Identification: PNT,cp_Befestigungsanschluss
Connection designation: Befestigungsanschluss
3D Filename: 140-170kw_rechts.3db
Manufacturer-specific connection designation: Befestigungsanschluss
Minimum connection diameter: 10
Record type 970.01 Connection data:
3D Identification: PNT,cp_AEL
Connection designation: AEL
3D Filename: 140-170kw_rechts.3db
Manufacturer-specific connection designation: AEL
Minimum connection diameter: 10